??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674276 - Flexible T-handle latch
Bill of material
16-7-4276
PREVIEW
REF
Reference
16-7-4276
MATERIAL
Material
elastomer
FINISH
Finish
black
A
112 mm
B
47 mm
C
34 mm
WEIGHT
weight
39 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30292-flexible-t-handle-latch.html