??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674277 - Heavy duty toggle latch with strike
Bill of material
16-7-4277
PREVIEW
REF
Reference
16-7-4277
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
215.8 mm
B
45 mm
WEIGHT
weight
47 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30288-heavy-duty-toggle-latch-with-strike.html