??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674278 - Screw-on magnetic catches with counterplate - force 4 kg
Bill of material
16-7-4278
PREVIEW
REF
Reference
16-7-4278
MATERIAL
Material
ABS
FINISH
Finish
white
A
48 mm
B
15.5 mm
C
13 mm
D
37.5 mm
WEIGHT
weight
22 g
FORCE
strength
4kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30297-screw-on-magnetic-catches-with-counterplate-force-4-kg.html