??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674291 - Vector 2 T-handle with mounting bracket - black version with adjustable cam
Bill of material
16-7-4291
PREVIEW
REF
Reference
16-7-4291
MATERIAL
Material
polyamide and zinc die-cast
FINISH
Finish
black
A
149 mm
B
139 mm
NOTE
Note
adjustable 1 point cam (H17-52)
WEIGHT
weight
620 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30408-vector-2-t-handle-with-mounting-bracket-black-version-with-adjustable-cam.html