??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674301 - Counter plate for part number 16-7-4300
Bill of material
16-7-4301
PREVIEW
REF
Reference
16-7-4301
MATERIAL
Material
POM
FINISH
Finish
black
A
23 mm
B
7 mm
C
2 mm
WEIGHT
weight
1 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30321-counter-plate-for-part-number-16-7-4300.html