??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674305 - Stainless steel dual ball catches
Bill of material
16-7-4305
PREVIEW
REF
Reference
16-7-4305
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
43 mm
B
8 mm
C
13.5 mm
D
28.4 mm
I
2.5 mm
K
11 mm
C1
10 mm
E
2.5 mm
C2
6 mm
F
35 mm
H
25 mm
G
16 mm
WEIGHT
weight
18 g
J
7.5 mm
S
3.2 mm
FORCE
strength
1.3kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30338-stainless-steel-dual-ball-catches.html