??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1674308 - Compact magnetic catch
Bill of material
16-7-4308
PREVIEW
REF
Reference
16-7-4308
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
41 mm
B
16.5 mm
C
3.0 mm
WEIGHT
weight
14 g
FORCE
strength
8kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30343-compact-magnetic-catch.html