??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674309 - Compact magnetic catch
Bill of material
16-7-4309
PREVIEW
REF
Reference
16-7-4309
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
41 mm
B
16.5 mm
C
2.8 mm
WEIGHT
weight
13 g
FORCE
strength
5kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30342-compact-magnetic-catch.html