??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1674794 - CK2,5-ED-4,00ST AU
Bill of material
PHOENIX CONTACT 1674794
MANUID
Product number of the Manufacturer
1674794
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact,  contact diameter: 2.5 mm,  turned,  Pin,  contact material: Copper alloy,  contact surface: gold-plated,  connection cross section: 4 mm² ... 4 mm², AWG 12
MANUTYPEDESC
Manufacturer Type Description
CK2,5-ED-4,00ST AU
PREVIEW
Preview
INTNO
International product number
4017918135492
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.001 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
Other copper alloys
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Gold
AAB530
Diameter of the contact
2.500 mm
AAS465
Insertion cycles, min.
500
AAS458
Conductor connection method
crimp connection
AAB935
min. connectable conductor cross-section
4 mm^2
AAB785
max. connectable conductor cross-section
4 mm^2
AAO663
GTIN
4017918135492
AAW338
Manufacturer product designation
Crimp contact
AAU734
Manufacturer product description
Crimp contact,  contact diameter: 2.5 mm,  turned,  Pin,  contact material: Copper alloy,  contact surface: gold-plated,  connection cross section: 4 mm² ... 4 mm², AWG 12
AAO057
Product type
CK2,5-ED-4,00ST AU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink