??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1674943 - CK1,6-ED-1,00BU AU
Bill of material
PHOENIX CONTACT 1674943
MANUID
Product number of the Manufacturer
1674943
DESCSHORT
Short Description
Crimp contact
DESCLONG
Long Description
Crimp contact,  contact diameter: 1.6 mm,  turned,  Socket,  contact material: Copper alloy,  contact surface: gold-plated,  connection cross section: 1 mm² ... 1 mm², AWG 18
MANUTYPEDESC
Manufacturer Type Description
CK1,6-ED-1,00BU AU
PREVIEW
Preview
INTNO
International product number
4017918135645
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.001 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Socket
AAC207
Material of the contact
Copper
BAA039
max. operating ambient temperature
125 °C
AAC202
Material of the contact coat
Gold
AAB530
Diameter of the contact
1.600 mm
AAS465
Insertion cycles, min.
500
AAS458
Conductor connection method
crimp connection
AAB935
min. connectable conductor cross-section
1 mm^2
AAB785
max. connectable conductor cross-section
1 mm^2
AAO663
GTIN
4017918135645
AAW338
Manufacturer product designation
Crimp contact
AAU734
Manufacturer product description
Crimp contact,  contact diameter: 1.6 mm,  turned,  Socket,  contact material: Copper alloy,  contact surface: gold-plated,  connection cross section: 1 mm² ... 1 mm², AWG 18
AAO057
Product type
CK1,6-ED-1,00BU AU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink