??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1683413 - SAC-3P-M12Y/2XM12FS B PE
Lista materiale
PHOENIX CONTACT 1683413
MANUID
Product number of the Manufacturer
1683413
DESCSHORT
Short Description
Y distributor
DESCLONG
Long Description
Y distributor, 4-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, PIN 2+4 bridged and Socket straight M12, coding: A, PIN 2+4 bridged
MANUTYPEDESC
Manufacturer Type Description
SAC-3P-M12Y/2XM12FS B PE
PREVIEW
Preview
INTNO
International product number
4017918164171
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
48 V
AAF726
rated current
4 A
AAP798
Application standards
IEC 61076-2-101
BAC140
Combustibility class
HB
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
90 °C
BAB392
certificate/approval
cULus Listed, EAC
AAF040
net weight
0.028 kg
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
90 °C
AAC202
Material of the contact coat
Nickel/gold
BAA295
Degree of soiling
1
BAC461
material of housing
TPU, hardly inflammable, self-extinguishing
AAC076
Coding (head 1)
A-coded
BAD993
screened
No
AAS493
Material used for the thread ring
zinc die-cast
AAS499
Sensor/actuator adapter design
Y adapter
AAO663
GTIN
4017918164171
AAW338
Manufacturer product designation
Y distributor
AAU734
Manufacturer product description
Y distributor, 4-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, PIN 2+4 bridged and Socket straight M12, coding: A, PIN 2+4 bridged
AAO057
Product type
SAC-3P-M12Y/2XM12FS B PE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink