??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1688269 - VS-ST-LK-3,6/22,4/4,6
Lista materiale
PHOENIX CONTACT 1688269
MANUID
Product number of the Manufacturer
1688269
DESCSHORT
Short Description
D-SUB power contact
DESCLONG
Long Description
D-SUB power contact, connection method: Solder cup, connection cross section: AWG 10- 8
MANUTYPEDESC
Manufacturer Type Description
VS-ST-LK-3,6/22,4/4,6
PREVIEW
Preview
INTNO
International product number
4017918179663
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.002 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Pin
AAC207
Material of the contact
Other copper alloys
BAA039
max. operating ambient temperature
130 °C
AAB530
Diameter of the contact
4.600 mm
AAS465
Insertion cycles, min.
500
AAB935
min. connectable conductor cross-section
5 mm^2
AAB785
max. connectable conductor cross-section
8.500 mm^2
AAO663
GTIN
4017918179663
AAW338
Manufacturer product designation
D-SUB power contact
AAU734
Manufacturer product description
Power contacts, for D-SUB combination inserts, pin, solder cup, straight, rated current 40 A, gold-plated
AAO057
Product type
VS-ST-LK-3,6/22,4/4,6
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink