??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1689200 - VS-08-SD
Bill of material
PHOENIX CONTACT 1689200
MANUID
Product number of the Manufacturer
1689200
DESCSHORT
Short Description
Protective cover
DESCLONG
Long Description
Protective cover, degree of protection: IP67, material: PA, color: gray
MANUTYPEDESC
Manufacturer Type Description
VS-08-SD
PREVIEW
Preview
INTNO
International product number
4017918878016
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAP798
Application standards
not available
BAC140
Combustibility class
V0
BAB392
certificate/approval
EAC
BAA018
length
73 mm
AAB373
Type of interlock
Without
BAA039
max. operating ambient temperature
80 °C
AAB515
seal present
No
AAS475
Captivity element present
No
AAB396
Design of housing surface
not relevant
BAD449
Locking present
No
AAO663
GTIN
4017918878016
AAW338
Manufacturer product designation
Protective cover
AAU734
Manufacturer product description
Protective cover, IP67, tall design
AAO057
Product type
VS-08-SD
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39235090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink