??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 15
HELP_VARIABLE
Company
WUXING
Description
CP-LL-16 - CP
Bill of material
WX-LL16A-Z15-D25
WXCN
Wu Xing Chain No
WX-LL16A
MAT
material
45#
HTT
Heat treatmen
HTT
BS
surface
FH
SPE
MODEL
16A
NUT
Number of teeth
D
mm
DPP
Dividing the circle
mm
D0
Addendum circle
mm
T
Tooth thickness
14.600 mm
H
Convex platform
mm
L
Thickness
40.00 mm
L1
mm