??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Sati
Description
16B-2 (25,4 x 17,02 mm) - Cast iron sprockets (DIN 8187 ISO/R 606)
Bill of material
RD12057
CODE
Code
P
Pitch
25.400 mm
W
Internal width
17.02 mm
DR
Roller
15.88 mm
R
Tooth radius
26 mm
C
Radius width
2.5 mm
L
Tooth width
15.7 mm
H2
Tooth width
47.7 mm
Z
DE
mm
DP
mm
DD
mm
D
mm
H
mm