You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
17000135006
SToxxparts
17 Clamping technology
17000135000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{stoxxparts/17_spanntechnik/17000135000/17000135000.prj},{NB=17000135006},{ARTNR=17000135006},{B1=14},{A1=20},{L3=125},{A2=11.6},{B2=40},{B3=14},{D=M12},{E1=21},{E2=40},{L1=100},{L2=15},{L4=12},{S=3},{N=12},{H1=10},{H2=71},{MAT=Vergütungsstahl, brüniert/Schonplatte Messing},{GEW=805}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
SToxxparts
Description
17000135000 - Clamp with protective plate, adjusting and clamping screw
Bill of material
17000135006
ARTNR
Article No.
17000135006
17000135006
B1
14
14
mm
A1
20
20
mm
L3
125
125
mm
A2
11.6
11.6
mm
B2
40
40
mm
B3
14
14
mm
D
M12
M12
mm
E1
21
21
mm
E2
40
40
mm
L1
100
100
mm
L2
15
15
mm
L4
12
12
mm
S
3
3
mm
N
Grooves- Nominal dimension
12
12
mm
H1
max. clamping height
10
10
mm
H2
max. clamping height
71
71
mm
MAT
Material
Vergütungsstahl, brüniert/Schonplatte Messing
GEW
Weight
805
805
g