??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1706112 - GRZ 2,5 V-EX
Bill of material
PHOENIX CONTACT 1706112
MANUID
Product number of the Manufacturer
1706112
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
Pitch spacer, number of positions per row: 1, product range: GKDS-EX, pitch: 0 mm, color: black, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
GRZ 2,5 V-EX
PREVIEW
Preview
INTNO
International product number
4017918122522
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.001 kg
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
0 mm
BAA097
color of housing
Black
AAO663
GTIN
4017918122522
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
Flange plate, must be mounted at both sides for each terminal group or group of ten, color: black
AAU731
Manufacturer product family
GKDS-EX
AAO057
Product type
GRZ 2,5 V-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink