??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1706426 - MK3DS 1,5/ 3-5,08-BC
Bill of material
PHOENIX CONTACT 1706426
MANUID
Product number of the Manufacturer
1706426
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, number of positions per row: 3, product range: MK3DS 1,5/..- BC, pitch: 5.08 mm, screw head form: L Slotted, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!
MANUTYPEDESC
Manufacturer Type Description
MK3DS 1,5/ 3-5,08-BC
PREVIEW
Preview
INTNO
International product number
4017918144715
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
17.780 mm
BAA020
height
40.100 mm
AAF040
net weight
0.014 kg
BAB577
depth
22.200 mm
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
5.080 mm
AAZ332
Pin length
3.500 mm
AAH185
assembly height
36.600 mm
AAZ351
Layout of solder pins
linear
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAO663
GTIN
4017918144715
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, number of positions per row: 3, product range: MK3DS 1,5/..- BC, pitch: 5.08 mm, screw head form: L Slotted, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!
AAU731
Manufacturer product family
MK3DS 1,5/..- BC
AAO057
Product type
MK3DS 1,5/ 3-5,08-BC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink