??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1708757 - TW 95/ 6-CL
Bill of material
PHOENIX CONTACT 1708757
MANUID
Product number of the Manufacturer
1708757
DESCSHORT
Short Description
Panel feed-through terminal block
DESCLONG
Long Description
Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 6, load current: 232 A, connection direction of the conductor to plug-in direction: 0 °, width: 175 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
TW 95/ 6-CL
PREVIEW
Preview
INTNO
International product number
4055626020426
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
73
BAH005
rated voltage
1000 V
BAC740
Min. line cross section, rigid
25 mm^2
BAC140
Combustibility class
V0
BAC487
material of insulation
Polyamide
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
BAC137
Width of spacing
175 mm
BAA351
color
Grey
AAF040
net weight
1.272 kg
BAC676
Max. line cross section, flexible
95 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
BAC677
Max. line cross section, rigid
95 mm^2
BAC739
Min. line cross section, flexible
25 mm^2
AAT080
Pole number
6
AAO663
GTIN
4055626020426
AAW338
Manufacturer product designation
Panel feed-through terminal block
AAU734
Manufacturer product description
Panel feed-through terminal block, connection method: T-LOX knee lever connection, Cable lug connection, number of positions: 6, load current: 232 A, connection direction of the conductor to plug-in direction: 0 °, width: 175 mm, color: gray
AAU731
Manufacturer product family
TW 95/.. -CL
AAO057
Product type
TW 95/ 6-CL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink