??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1709231 - PTE 1,5/ 2-7,5 EU
Bill of material
PHOENIX CONTACT 1709231
MANUID
Product number of the Manufacturer
1709231
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTE 1,5, pitch: 7.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Solder pin [P]: 3 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. For special applications, a rated insulation voltage of 250 V at a rated surge voltage of 1 kV is also possible according to overvoltage category IV and degree of pollution 3.
MANUTYPEDESC
Manufacturer Type Description
PTE 1,5/ 2-7,5 EU
PREVIEW
Preview
INTNO
International product number
4055626053318
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
39
BAF016
width
13.240 mm
BAA020
height
16.580 mm
AAF040
net weight
0.004 kg
BAB577
depth
13 mm
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
7.500 mm
AAT080
Pole number
2
AAP662
Number of rows
1
AAZ332
Pin length
3 mm
AAH185
assembly height
13.580 mm
AAZ352
Number of solder pins per pole
1
AAZ354
Recommended drill hole diameter pin
1.300 mm
BAA097
color of housing
Black
AAZ342
Conductor connection direction
0 °
AAO663
GTIN
4055626053318
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTE 1,5, pitch: 7.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Solder pin [P]: 3 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. For special applications, a rated insulation voltage of 250 V at a rated surge voltage of 1 kV is also possible according to overvoltage category IV and degree of pollution 3.
AAU731
Manufacturer product family
PTE 1,5
AAO057
Product type
PTE 1,5/ 2-7,5 EU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
250
QUANTITYINT
Quantity Scale
250
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink