??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Molex
Description
171335
Bill of material
1713351807
PN
Part Number
DESC
Description
APPLICATION
Application
Backplane
CIRCUITS
Circuits
48
CURRENT
Maximum Current
0.75 A
DR
Data Rate
40.0 Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Vertical