??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
171420
Bill of material
1714201022
PN
Part Number
1714201022
DESC
Description
Impact 85 Ohm 6 Pair Orthogonal Daughtercard Receptacle, Right-Angle, Unguided, 12 Columns, 216 Circuits, Plated Through Hole Dimension 0.39mm, Lead-Free
APPLICATION
Application
Orthogonal Midplane
CIRCUITS
Circuits
216
CURRENT
Current - Maximum per Contact
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle