??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 12
HELP_VARIABLE
Company
Molex
Description
171574
Bill of material
1715747805
PN
Part Number
DESC
Description
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits
96
CURRENT
Maximum Current
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle