1715757105
Molex
Backplane Connectors
PCB Header
Impact
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/backplane_connectors/pcb_header/impact/171575.prj},{NB=1715757105},{SHA256=DThnJtB0MyK7xu6Rt6Zm2uQBt4HPq7G0A7N6/j/H16I=},{INAME=00958__1715757105},{PN=1715757105},{DESC=Impact 100 Ohm 5 Pair Right-Angle Orthogonal Direct Header, Top Guide, Bottom Endwall, with Outrigger, 10 Column, 90°Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead-Free},{APPLICATION=Orthogonal Direct},{CIRCUITS=150},{CURRENT=0.75},{DR=25.0},{PAIRS=5},{ORIENTATION=Right Angle}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Molex
Description
171575
Bill of material
1715757105
PN
Part Number
1715757105
1715757105
DESC
Description
Impact 100 Ohm 5 Pair Right-Angle Orthogonal Direct Header, Top Guide, Bottom Endwall, with Outrigger, 10 Column, 90°Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead-Free
Impact 100 Ohm 5 Pair Right-Angle Orthogonal Direct Header, Top Guide, Bottom Endwall, with Outrigger, 10 Column, 90°Mate Position, Pin Length 5.50mm, Plated Through-Hole Dimension 0.46mm, Lead-Free
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits
150
CURRENT
Maximum Current
0.75
A
DR
Data Rate
25.0
Gbps
PAIRS
Number of Pairs
5
ORIENTATION
Orientation
Right Angle