??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Molex
Description
171576
Bill of material
1715767205
PN
Part Number
DESC
Description
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits
216
CURRENT
Maximum Current
0.75 A
DR
Data Rate
25.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle