??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
171740
Bill of material
1717409218
PN
Part Number
1717409218
DESC
Description
Impel 90 Ohm 6 Pair Orthogonal Direct Right-Angle Header, with Dust Cover, 2.35mm Pitch, Unguided, 12 Columns, 144 Circuits, 5.50mm Pin Length, 5.50mm Max Board Thickness
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits
144
CURRENT
Current - Maximum per Contact
144 A
DR
Data Rate
40.0 Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Right Angle