1717451837
Molex
Backplane Connectors
PCB Header
Impel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/backplane_connectors/pcb_header/impel/171745.prj},{NB=1717451837},{SHA256=WTZyvSk9eaE8hgtGg7sA7JecXQUYC1DybtL6QlOcun8=},{INAME=00048__1717451837},{PN=1717451837},{DESC=Impel 92 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Unguided, Right Endwall, 8 Columns, 32 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm},{APPLICATION=Backplane},{CIRCUITS=32},{CURRENT=0.75},{DR=40.0},{PAIRS=2},{ORIENTATION=Vertical}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Molex
Description
171745
Bill of material
1717451837
PN
Part Number
1717451837
1717451837
DESC
Description
Impel 92 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Unguided, Right Endwall, 8 Columns, 32 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm
Impel 92 Ohm, 2 Pair Vertical Backplane Header, 1.90mm Pitch, Unguided, Right Endwall, 8 Columns, 32 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm
APPLICATION
Application
Backplane
CIRCUITS
Circuits
32
32
CURRENT
Current - Maximum per Contact
0.75
0.75
A
DR
Data Rate
40.0
Gbps
PAIRS
Number of Pairs
2
ORIENTATION
Orientation
Vertical