1717551807
Molex
Backplane Connectors
PCB Header
Impel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/backplane_connectors/pcb_header/impel/171755.prj},{NB=1717551807},{SHA256=QWQf3wz7e7vS9JvDaUEGi2B3070cRqeQxo3oYKcm2as=},{INAME=00052__1717551807},{PN=1717551807},{DESC=Impel 92 Ohm 6 Pair Vertical Backplane Header, 3.00mm Pitch, Unguided, Open Endwalls, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm},{APPLICATION=Backplane},{CIRCUITS=96},{CURRENT=0.75},{DR=40.0},{PAIRS=6},{ORIENTATION=Vertical}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Molex
Description
171755
Bill of material
1717551807
PN
Part Number
1717551807
1717551807
DESC
Description
Impel 92 Ohm 6 Pair Vertical Backplane Header, 3.00mm Pitch, Unguided, Open Endwalls, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm
Impel 92 Ohm 6 Pair Vertical Backplane Header, 3.00mm Pitch, Unguided, Open Endwalls, 8 Columns, 96 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.36mm
APPLICATION
Application
Backplane
CIRCUITS
Circuits
96
96
CURRENT
Maximum Current
0.75
A
DR
Data Rate
40.0
Gbps
PAIRS
Number of Pairs
6
ORIENTATION
Orientation
Vertical