??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1718044-4
Bill of material
1718044-4
PN
Part Number
1718044-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1718044-4
TEINTERNALDESCRIPTION
TE Internal Description
RAST2.5 W2W Crimp-IDC 2pos Motor Mnt
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
2
NUMBEROFROWS
Number of Rows
1
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Fully Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFINSULATIONDISPLACEMENTSLOTS
Number of Insulation Displacement Slots
2
CONNECTORPROFILE
Connector Profile
Standard
KEYINGBETWEENCAVITYLOCATIONS
Keying Between Cavity Locations
B&C&D
CONTACTTYPE
Contact Type
Tab
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
PA 6
HOUSINGENTRYCONFIGURATION
Housing Entry Configuration
Both Ends Closed
CONNECTORHEIGHTMM
Connector Height
16.5 mm
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
PACKAGINGQUANTITY
Packaging Quantity
2500
PACKAGINGMETHOD
Packaging Method
Box