您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
1719832342
Molex
I/O Connectors
Receptacle
Nano-Pitch I/O
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/i_o_connectors/receptacle/nano_pitch_i_o/171983.prj},{NB=1719832342},{SHA256=yqYRfm++4M6ZlqSwk8PzFFWRQ9GhwiPQe+Zb1ZsTIrk=},{INAME=00128__1719832342},{PN=1719832342},{DESC=Nano-Pitch I/O Receptacle, Vertical, Through Hole, with Cap, 42 Circuits, Shell Tab Length 3.00mm, Natural},{CIRCUITS=42},{CURRENT=0.5},{ORIENTATION=Vertical},{TIS=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Molex
Description
171983
Bill of material
1719832342
PN
Part Number
1719832342
1719832342
DESC
Description
Nano-Pitch I/O Receptacle, Vertical, Through Hole, with Cap, 42 Circuits, Shell Tab Length 3.00mm, Natural
Nano-Pitch I/O Receptacle, Vertical, Through Hole, with Cap, 42 Circuits, Shell Tab Length 3.00mm, Natural
CIRCUITS
Circuits (Loaded)
42
CURRENT
Current - Maximum per Contact
0.5
A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Through Hole