??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Molex
Description
172140
Bill of material
1721401808
PN
Part Number
DESC
Description
APPLICATION
Application
Backplane
CIRCUITS
Circuits
CURRENT
Maximum Current
0.75 A
DR
Data Rate
40.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle