??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Molex
Description
172186
Bill of material
1721860007
PN
Part Number
DESC
Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
100.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin