1722-4081
Kaldewei
bathtubs
Meisterstück Conoduo 2
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kaldewei/badewannen/meisterstueck20conoduo202/1722-4081.prj},{NB=1722-4081},{DIAMETER_TAPHOLE_F8=52.000},{NET_CONTENT=122.000},{OUTER_RADIUS_R1=5.000},{INNER_LENGTH_TOP_A6=1540.000},{DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2=850.000},{INNER_WIDTH_TOP_B6=590.000},{DEPTH_INNER_C1=420.000},{DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7=285.000},{DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1=70.000},{OUTER_WIDTH_B1=750.000},{OUTER_LENGTH_A1=1700.000},{TUB_HEIGHT_C19=610.000},{EDGE_HEIGHT_C4=80.000},{INNER_WIDTH_BOTTOM_B11=470.000},{DIAMETER_DRAINHOLE_F9=90.000},{EDGE_WIDTH_FOOTSIDE_E2=80.000},{INNER_LENGTH_BOTTOM_A7=1080.000},{DEPTH_INCL_DRAINHOLE_C2=445.000},{EDGE_WIDTH_FOOTSIDE_E1=80.000},{PRODID=1722-4081},{CONNECTIONDIAMETER_OUTLET=40/50},{OUTLET_OVERFLOWPOSITION=center}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kaldewei
Description
1722-4081 - Meisterstück CONODUO 2
Bill of material
1722-4081
PRODID
1722-4081
DIAMETER_TAPHOLE_F8
Durchmesser Überlaufloch [mm] f8
52.000
mm
CONNECTIONDIAMETER_OUTLET
Anschlussdurchmesser Ablauf [mm]
40/50
NET_CONTENT
Nutzinhalt [l]
122.000
l
OUTER_RADIUS_R1
Äußerer Radius [mm] r1
5.000
mm
INNER_LENGTH_TOP_A6
Innere Länge (oben) [mm] a6
1540.000
mm
DISTANCE_BATHEDGE_TO_MID_DRAINHOLE_F2
Abstand Wannenrand bis Mitte Ablaufloch [mm] f2
850.000
mm
INNER_WIDTH_TOP_B6
Innere Breite (oben) [mm] b6
590.000
mm
OUTLET_OVERFLOWPOSITION
Ab- und Überlaufposition
center
DEPTH_INNER_C1
Tiefe Innen [mm] c1
420.000
mm
DISTANCE_MID_FROM_TO_MID_TAPHOLE_F7
Abstand Mitte Ab- bis Mitte Überlaufloch [mm] f7
285.000
mm
DISTANCE_TOP_EDGE_TO_MID_TAPHOLE_F1
Abstand Oberkante bis Mitte Überlaufloch [mm] f1
70.000
mm
OUTER_WIDTH_B1
Äußere Breite [mm] b1
750.000
mm
BATHTUB_WITH_SHOWERAREA
Badewanne mit Duschzone
false
OUTER_LENGTH_A1
Äußere Länge [mm]
1700.000
mm
INSTALLATION_VARIANT_BW
Einbauvariante BW
installationtubwiththreesitecladding
TUB_HEIGHT_C19
Wannenhöhe [mm] c19
610.000
mm
FOR_HANDLE_MOUNTING
Für Griffmontage
false
EDGE_HEIGHT_C4
Randhöhe [mm] c4
80.000
mm
OUTER_FORM_BW
Außenform BW
quadrangular
INNER_WIDTH_BOTTOM_B11
Innere Breite (unten) [mm] b11
470.000
mm
DIAMETER_DRAINHOLE_F9
Durchmesser Ablaufloch [mm] f9
90.000
mm
EDGE_WIDTH_FOOTSIDE_E2
Randbreite Längsseite e2
80.000
mm
INNER_LENGTH_BOTTOM_A7
Innere Länge (unten) [mm] a7
1080.000
mm
DEPTH_INCL_DRAINHOLE_C2
Tiefe inklusive Ablaufloch [mm] c2
445.000
mm
EDGE_WIDTH_FOOTSIDE_E1
Randbreite Fußseite [mm] e1
80.000
mm
EF000010
Model
Bathtub
EF000051
Shape
Rectangular
EF025057
Corner bath
false
EF025058
Semi-detached
true
EF020363
Detached
false
EF002169
Material
-
EF001257
Material quality
Other
EF000386
Material thickness
2,9
mm
EF001438
Length
1700,0
mm
EF000008
Width
750,0
mm
EF000040
Height
445,0
mm
EF025059
Depth (internal to overflow)
420,0
mm
EF022185
With legs
false
EF025060
Legs adjustable
true
EF023164
Height including legs
-
mm
EF025061
Bottom length (lying-length)
1080,0
mm
EF025341
Bottom width (lying-width)
470,0
mm
EF000007
Colour
White
EF000880
Volume
122,0
l
EF025062
Drilled hole for handle optional
false
EF024832
With handles
false
EF025063
Bath panels optional
false
EF025064
With bath panels
false
EF020345
Integrated arm supports
true
EF025065
With overflow hole
false
EF025066
Location of drain hole
Centre
EF020710
Diameter of drain hole
90,0
mm
EF024897
Degree of gloss
Glossy
EF025068
With antislip facility
true
EF023789
Dirt-resistant
false
EF025069
Drilled tap hole optional
false
EF025070
With drilled tap hole
false