??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Molex
Description
172699
Bill of material
1726993020
PN
Part Number
DESC
Description
APPLICATION
Application
Daughtercard
CIRCUITS
Circuits
CURRENT
Maximum Current
0.75 A
DR
Data Rate
28.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle