??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1740533-6
Bill of material
1740533-6
PN
Part Number
1740533-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1740533-6
TEINTERNALDESCRIPTION
TE Internal Description
AMP DUOPLUG POW CONN. 6POS W.PCB LOCKING
CONNECTORSYSTEM
Connector System
Wire-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
COMPATIBLEWITHWIRECABLETYPE
Compatible With Wire & Cable Type
Discrete Wire
NUMBEROFPOSITIONS
Number of Positions
6
NUMBEROFROWS
Number of Rows
1
CONNECTORCONTACTLOADCONDITION
Connector Contact Load Condition
Selectively Loaded
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
CARDENTRYSTYLE
Card Entry Style
Side
OPERATINGVOLTAGEV
Operating Voltage
250 V
KEYINGBETWEENCAVITYLOCATIONS
Keying Between Cavity Locations
2&3
CONTACTBASEMATERIAL
Contact Base Material
CuNiSi
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUM
Contact Mating Area Plating Material Thickness
3 - 6 um
CONTACTTYPE
Contact Type
Socket
CONTACTRETENTIONWITHINHOUSING
Contact Retention Within Housing
With
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
6 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
PCBMOUNTRETENTION
PCB Mount Retention
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
With
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Locking Lance
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
5 mm [ .197 in ] Pitch
HOUSINGCOLOR
Housing Color
Natural
HOUSINGMATERIAL
Housing Material
PA 6 GF
HOUSINGENTRYCONFIGURATION
Housing Entry Configuration
One End Open
WIRESIZEMM2
Wire Size
.35 - .75 mm2
WIRESIZEAWG
Wire Size
22 - 18 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
2.2 mm [ .087 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.5 mm [ .059 in ] Recommended
CONNECTORHEIGHT
Connector Height
7.3 mm [ .287 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 110 C [ -40 - 230 F ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
1232
PACKAGINGMETHOD
Packaging Method
Tray
POSITIONLOCATIONSOMITTED
Position Locations Omitted
6