??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1750498 - GKM 1 GY
Bill of material
PHOENIX CONTACT 1750498
MANUID
Product number of the Manufacturer
1750498
DESCSHORT
Short Description
Cable marker carrier
DESCLONG
Long Description
Cable marker carrier, gray, unlabeled, mounting type: clip on, cable diameter range: 0 ... 5.2 mm, lettering field size: 20 mm x 8 mm
MANUTYPEDESC
Manufacturer Type Description
GKM 1 GY
PREVIEW
Preview
INTNO
International product number
4017918028299
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
9 mm
BAC140
Combustibility class
V2
BAA018
length
20 mm
AAF040
net weight
0.002 kg
AAZ229
Assembly type
clip on
BAD656
Without halogens
Yes
BAB664
material
PA/ABS
AAO663
GTIN
4017918028299
AAW338
Manufacturer product designation
Cable marker carrier
AAU734
Manufacturer product description
Cable marker carrier, gray, unlabeled, mounting type: clip on, cable diameter range: 0 ... 5.2 mm, lettering field size: 20 mm x 8 mm
AAO057
Product type
GKM 1 GY
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink