??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1757313-1
Bill of material
1757313-1
PN
Part Number
1757313-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1757313-1
TEINTERNALDESCRIPTION
TE Internal Description
RME2P106P22Q2S-4601 (201)
CONNECTORPRODUCTTYPE
Connector Product Type
Housing Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
SEALABLE
Sealable
Yes
SHELLMOUNTINGMODIFICATION
Shell Mounting Modification
46
KEYINGCODE
Keying Code
1
NUMBEROFPOSITIONS
Number of Positions
128
NUMBEROFINSERTS
Number of Inserts
2
SHELLPLATINGMATERIAL
Shell Plating Material
Cadmium
SHELLFINISH
Shell Finish
Chromate
CONTACTTYPE
Contact Type
Pin
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Quadrax
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
22Q2
CONTACTTYPEMODULEA
Contact Type (Module A)
Pin
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
106
CONTACTTYPEMODULEB
Contact Type (Module B)
Pin
SIGNALCONTACTS
Signal Contacts
Without
HARDWARETYPE
Hardware Type
Screw
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
CUSTOMORDERCODE
Custom Order Code
201
COMMENT
Comment
2 Quadrax seals supplied with assembly., Contacts sold separately.