??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1757321-2
Bill of material
1757321-2
PN
Part Number
1757321-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1757321-2
TEINTERNALDESCRIPTION
TE Internal Description
RCPT ASSY, SZ 2, ARINC 600, 44
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
1
RELEASESTYLE
Release Style
Front
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
71C1
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
Blank (Dummy)
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.1 mm [ .122 in ]
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
COMMENT
Comment
Module A accepts C2 special inserts grounded size 1.