??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1757691-1
Bill of material
1757691-1
PN
Part Number
1757691-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1757691-1
TEINTERNALDESCRIPTION
TE Internal Description
A600R,SZ2,(C4120T213C2)
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Kit
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
3
RELEASESTYLE
Release Style
Front, Rear
SHELLPLATINGMATERIAL
Shell Plating Material
Electroless Nickel
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
120T2
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
C4
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount