??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1757875-1
Bill of material
1757875-1
PN
Part Number
1757875-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1757875-1
TEINTERNALDESCRIPTION
TE Internal Description
A600 RCPT 120T2 150 13C2
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
RACKPANELCONNECTORSHELLSIZE
Rack & Panel Connector Shell Size
2
SEALABLE
Sealable
No
KEYINGCODE
Keying Code
12
RELEASESTYLE
Release Style
Front
SHELLFINISH
Shell Finish
Chromate
CONTACTARRANGEMENTCODEMODULEC
Contact Arrangement Code (Module C)
13C2
CONTACTARRANGEMENTCODEMODULEB
Contact Arrangement Code (Module B)
150
CONTACTARRANGEMENTCODEMODULEA
Contact Arrangement Code (Module A)
120T2
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Clinch Nut
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CLINCHNUTQUANTITY
Clinch Nut Quantity
6
CLINCHNUTSIZE
Clinch Nut Size
4-40