??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1760581 - MKKDS 3/ 2-5,08-EX
Bill of material
PHOENIX CONTACT 1760581
MANUID
Product number of the Manufacturer
1760581
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, number of positions per row: 2, product range: MKKDS 3-EX, pitch: 5.08 mm, screw head form: L Slotted, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
MKKDS 3/ 2-5,08-EX
PREVIEW
Preview
INTNO
International product number
4046356368292
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAF016
width
12.700 mm
BAA020
height
36.500 mm
AAF040
net weight
0.010 kg
BAB577
depth
22.300 mm
AAC194
Type of packaging
Cardboard
AAZ327
Grid dimensions 1
5.080 mm
AAZ332
Pin length
5 mm
AAH185
assembly height
31.500 mm
AAZ351
Layout of solder pins
linear
AAZ354
Recommended drill hole diameter pin
1.300 mm
BAA097
color of housing
green
AAO663
GTIN
4046356368292
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, number of positions per row: 2, product range: MKKDS 3-EX, pitch: 5.08 mm, screw head form: L Slotted, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard
AAU731
Manufacturer product family
MKKDS 3-EX
AAO057
Product type
MKKDS 3/ 2-5,08-EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink