??
Catalog navigation
下載CAD模型
沒有和該零件有關的生成操作
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1772793 - CRIMPFOX-1,6-ER-1,50-GH
Bill of material
PHOENIX CONTACT 1772793
MANUID
Product number of the Manufacturer
1772793
DESCSHORT
Short Description
Crimping pliers
DESCLONG
Long Description
Crimping pliers, min. cross section: 0.14 mm², max. cross section: 1.5 mm², black
MANUTYPEDESC
Manufacturer Type Description
CRIMPFOX-1,6-ER-1,50-GH
PREVIEW
Preview
INTNO
International product number
4017918037406
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
193 mm
BAC673
Max. cross section of line
1.500 mm^2
BAC736
Min. cross section of line
0.140 mm^2
BAD875
Net weight
358 g
AAG666
grip casing
plastic sleeve
AAK209
construction/operation
mechanic one hand
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
2
AAG797
type of gear ratio mechanism
multiple
AAG798
plastic collar present
Yes
AAG799
positioner present
No
AAO663
GTIN
4017918037406
AAW338
Manufacturer product designation
Crimping pliers
AAU734
Manufacturer product description
Crimping pliers, for IBS DSUB.../C
AAO057
Product type
CRIMPFOX-1,6-ER-1,50-GH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82032000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink