??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
18 Series - Ergonomic Maintenance Free Medium Heavy Duty Caster
Bill of material
18HF04229S
PN
Part Number
18HF04229S
SER
Series
18 Series
MO
Fastening Type
SIZE
Fastening Size
4-1/2'' x 4''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Flat Tread
HARD
Hardness
WFIN
Wheel Color
Blue
TEMPR
Temperature Range
-45F to +180F intermittent service +120F Continuous
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
600 lbs
H
Mount Height
5 5/8 Inch
SL
Swivel Lead
1 11/16 Inch
R
Swivel Radius
3 11/16 Inch