??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1802690000 - TS 27X12.5M/ST/F.ZN
Bill of material
Weidmueller 1802690000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1802690000
MANUTYPEDESC
Manufacturer Type Description
TS 27X12.5M/ST/F.ZN
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 27 x 12.5 x 2000 mm, Steel, galvanized
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4032248257201
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG011
thickness of material
2 mm
AAO740
Hole, form of
without
BAA018
length
2000 mm
BAB664
material
Steel
BAE496
min. thickness
2 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.050 kg
BAA020
height
27 mm
BAF016
width
2000 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL