??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1827852-1
Bill of material
1827852-1
PN
Part Number
1827852-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1827852-1
TEINTERNALDESCRIPTION
TE Internal Description
2.5MM PITCH BATTERY REC. ASSY. 7P, Pack
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFPOSITIONS
Number of Positions
7
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
OPERATINGVOLTAGEVDC
Operating Voltage
30 VDC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
6 A
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Locating Post
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
2.5 mm [ .098 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 80 C [ -4 - 176 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Tube
PACKAGINGQUANTITY
Packaging Quantity
19