??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1838276-4
Bill of material
1838276-4
PN
Part Number
1838276-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1838276-4
TEINTERNALDESCRIPTION
TE Internal Description
M12 Plas Fld Ser CONN. Female Skt Sldr
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSTYLE
Connector Style
Receptacle
NUMBEROFPOSITIONS
Number of Positions
8
PRELOADED
Preloaded
Yes
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
Without
OPERATINGVOLTAGEVAC
Operating Voltage
500 VAC
ENVIRONMENTALPROTECTION
Environmental Protection
With
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
REVERSEGENDER
Reverse Gender
Reverse
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
Circular
CONTACTTYPE
Contact Type
Socket
PANELMOUNTFEATURE
Panel Mount Feature
With
FLANGE
Flange
Without
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-25 - 90 C
PACKAGINGQUANTITY
Packaging Quantity
20
FIELDSERVICEABLE
Field Serviceable
Yes