??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1838417-4
Bill of material
1838417-4
PN
Part Number
1838417-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1838417-4
TEINTERNALDESCRIPTION
TE Internal Description
M12 Mtl FEMALE PNL CONN. PCB Front (Hex)
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Panel
SEALABLE
Sealable
Yes
CONNECTORSTYLE
Connector Style
Receptacle
NUMBEROFPOSITIONS
Number of Positions
8
PRELOADED
Preloaded
Yes
ENVIRONMENTALPROTECTION
Environmental Protection
With
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
Circular
CONTACTTYPE
Contact Type
Socket
PANELMOUNTFEATURE
Panel Mount Feature
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGALIGNMENT
Mating Alignment
With
FLANGE
Flange
With
ASSEMBLYLENGTHIN
Assembly Length
1.023 in
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-25 - 90 C
PACKAGINGQUANTITY
Packaging Quantity
50
FIELDSERVICEABLE
Field Serviceable
No