??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840586-1
Bill of material
1840586-1
PN
Part Number
1840586-1
DESC
Description
1X4, 8V22, 10/100, PoE, Tab Down| Low Profile, Without LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASET
NOP
Number of Ports
1X4
LED
No
HP
Height Profile
Low
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
PoE 15W