??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840593-1
Bill of material
1840593-1
PN
Part Number
1840593-1
DESC
Description
1X4, 4G41, GIGABIT, Tab Down| Low Profile, Without LED
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
1X4
LED
No
HP
Height Profile
Low
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C