??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840632_2
Bill of material
1840632-2
PN
Part Number
1840632-2
DESC
Description
1X1, 7G46P1, GIGABIT, Tab Up, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
G/Y
HP
Height Profile
Standard
EMI
EMI Tabs
No
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A